How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | G: | 1.94 |
| U: | 0.75 in | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | T: | 1.125 |
| I: | 3.77 in | AK: | 4.5 |
| AF: | 0.19 | LL: | 2.12 in |
| H: | 0.53 in | AE2: | 0.56 |
| AG: | 4.65 | AA: | 8.88 |
| AB: | 4.07 | LM: | 7.76 |
| AJ: | 5.88 | L: | 5.51 in |
| P: | 1.88 in | V: | 1.94 in |
| D: | 2.69 | BD: | 5.88 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Model Code: | 23YFC | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 175 | Ratio Range: | 10:1 |
| Motor Frame Size: | 56C | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input HP @ 1750 RPM: | 3.08 | No. of Gear Reductions: | Single |
| Housing Material: | Cast Iron | Series Code: | OE |
| Ratio: | 10:1 | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Bore Code: | 18 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

