How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| H: | 0.53 in | AK: | 4.5 |
| AF: | 0.19 | I: | 3.77 in |
| G: | 1.94 | LL: | 2.12 in |
| AA: | 8.88 | D: | 2.69 |
| V: | 1.94 in | U: | 0.75 in |
| LM: | 7.76 | AE2: | 0.56 |
| BD: | 5.88 | BF: | 0.41 |
| T: | 1.125 | BE: | 0.38 in |
| P: | 1.88 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
Technical Specifications
| Output RPM: | 175 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Ratio: | 10:1 | Input Diameter (in): | 0.75 in |
| Input Style: | Flexible Coupling Input | Ratio Range: | 10:1 |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Reducer: | Worm - Right Angle | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Output Key: | 1/4 X 2.50 |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 3.08 |
| Center Distance (in): | 2.375 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Series Code: | OE |
| Input RPM: | 1,750 | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

