How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | P: | 1.88 in |
| H: | 0.53 in | D: | 2.69 |
| BD: | 5.88 | L: | 5.51 in |
| I: | 3.77 in | BE: | 0.38 in |
| AB: | 4.07 | LL: | 2.12 in |
| T: | 1.125 | AF: | 0.19 |
| AG: | 4.65 | AE2: | 0.56 |
| BF: | 0.41 | AK: | 4.5 |
| G: | 1.94 | V: | 1.94 in |
| Center Distance (in): | 2.375 in | AJ: | 5.88 |
| LM: | 7.76 | AA: | 8.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio: | 100:1 |
| Input HP @ 1750 RPM: | 0.307 | Product Type: | Right Angle |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Input Diameter (in): | 0.75 in | Output Shaft: | Hollow Bore |
| Output RPM: | 17.5 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Model Code: | 23YFC | Reducer: | Worm - Right Angle |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Bore Code: | 18 |
| Center Distance (in): | 2.375 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 56C | Ratio Range: | 100:1 to 250:1 |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

