How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | P: | 1.88 in |
| BD: | 5.88 | U: | 0.75 in |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | AB: | 4.07 |
| LM: | 7.76 | BF: | 0.41 |
| V: | 1.94 in | LL: | 2.12 in |
| AE2: | 0.56 | H: | 0.53 in |
| D: | 2.69 | AF: | 0.19 |
| T: | 1.125 | G: | 1.94 |
| AK: | 4.5 | AG: | 4.65 |
| AJ: | 5.88 | AA: | 8.88 |
Technical Specifications
| Motor Frame Size: | 56C | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Series Code: | OE |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Model Code: | 23YFC | Output Diameter (in): | 1.125 in |
| Input HP @ 1750 RPM: | 0.307 | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Output RPM: | 17.5 |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| No. of Gear Reductions: | Single | Ratio: | 100:1 |
| Input Diameter (in): | 0.75 in | Ratio Range: | 100:1 to 250:1 |
| Output Shaft Assembly Code: | 1 | Product Type: | Right Angle |
| Series: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Output Torque Rating (in-lb): | 648 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

