How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| I: | 3.77 in | AF: | 0.19 |
| AA: | 8.88 | L: | 5.51 in |
| D: | 2.69 | V: | 1.94 in |
| G: | 1.94 | BF: | 0.41 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| AJ: | 5.88 | AK: | 4.5 |
| H: | 0.53 in | AE2: | 0.56 |
| U: | 0.75 in | T: | 1.125 |
| LM: | 7.76 | AB: | 4.07 |
| AG: | 4.65 | P: | 1.88 in |
Technical Specifications
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Reducer: | Worm - Right Angle | Center Distance (in): | 2.375 |
| Gear Type: | Worm | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.3 | Output RPM: | 117 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Housing Material: | Cast Iron |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Input RPM: | 1,750 | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Assembly: | YFC-1 | Output Diameter (in): | 1.125 in |
| Ratio: | 15:1 | Ratio Range: | 15:1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

