How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | AJ: | 5.88 |
| L: | 5.51 in | LM: | 7.76 |
| AG: | 4.65 | AE2: | 0.56 |
| AA: | 8.88 | U: | 0.75 in |
| AK: | 4.5 | D: | 2.69 |
| AB: | 4.07 | H: | 0.53 in |
| V: | 1.94 in | AF: | 0.19 |
| I: | 3.77 in | P: | 1.88 in |
| BE: | 0.38 in | BD: | 5.88 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| T: | 1.125 | BF: | 0.41 |
Technical Specifications
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Ratio Range: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.125 in |
| Bore Code: | 18 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Motor Frame Size: | 56C | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 2.3 |
| Model Code: | 23YFC | Ratio: | 15:1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Output RPM: | 117 |
| Product Type: | Right Angle | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

