How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BD: | 5.88 |
| BE: | 0.38 in | AJ: | 5.88 |
| AF: | 0.19 | LM: | 7.76 |
| AG: | 4.65 | I: | 3.77 in |
| AE2: | 0.56 | H: | 0.53 in |
| T: | 1.125 | P: | 1.88 in |
| G: | 1.94 | LL: | 2.12 in |
| AB: | 4.07 | U: | 0.75 in |
| V: | 1.94 in | BF: | 0.41 |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AK: | 4.5 | D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Motor Frame Size: | 56C | Output Diameter (in): | 1.125 in |
| Ratio: | 25:1 | Assembly: | YFC-1 |
| Input RPM: | 1,750 | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 1.51 |
| No. of Gear Reductions: | Single | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Bore Code: | 18 |
| Output Key: | 1/4 X 2.50 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Output Shaft: | Hollow Bore |
| Ratio Range: | 25:1 | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output RPM: | 70 |
| Output Torque Rating (in-lb): | 1124 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

