How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 4.5 |
| LL: | 2.12 in | U: | 0.75 in |
| P: | 1.88 in | I: | 3.77 in |
| L: | 5.51 in | AA: | 8.88 |
| Center Distance (in): | 2.375 in | T: | 1.125 |
| BD: | 5.88 | AE2: | 0.56 |
| AF: | 0.19 | AB: | 4.07 |
| AJ: | 5.88 | V: | 1.94 in |
| G: | 1.94 | BF: | 0.41 |
| BE: | 0.38 in | D: | 2.69 |
| LM: | 7.76 | H: | 0.53 in |
Technical Specifications
| Input RPM: | 1,750 | Series Code: | OE |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Output RPM: | 70 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Output Key: | 1/4 X 2.50 |
| No. of Gear Reductions: | Single | Output Shaft Direction: | 1 |
| Ratio Range: | 25:1 | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Ratio: | 25:1 |
| Series: | OE Series- Worm Gear Reducer | Input Keyway: | 3/16 X 1.75 in |
| Bore Code: | 18 | Model Code: | 23YFC |
| Product Type: | Right Angle | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

