How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AF: | 0.19 | G: | 1.94 |
| BF: | 0.41 | T: | 1.125 |
| AK: | 4.5 | P: | 1.88 in |
| I: | 3.77 in | V: | 1.94 in |
| LL: | 2.12 in | BE: | 0.38 in |
| L: | 5.51 in | LM: | 7.76 |
| U: | 0.75 in | AE2: | 0.56 |
| AB: | 4.07 | AA: | 8.88 |
| Center Distance (in): | 2.375 in | BD: | 5.88 |
| H: | 0.53 in | D: | 2.69 |
| AG: | 4.65 | AJ: | 5.88 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Output RPM: | 70 |
| Model Code: | 23YFC | Gear Type: | Worm |
| Ratio Range: | 25:1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Reducer: | Worm - Right Angle | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.125 in | Output Key: | 1/4 X 2.50 |
| Output Shaft Direction: | 1 | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Series Code: | OE |
| Bore Code: | 18 | Output Shaft: | Hollow Bore |
| Ratio: | 25:1 | Input HP @ 1750 RPM: | 1.51 |
| Service Factor: | 1 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input RPM: | 1,750 | Input Keyway: | 3/16 X 1.75 in |
| No. of Gear Reductions: | Single | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

