How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | AG: | 4.65 |
| V: | 1.94 in | H: | 0.53 in |
| AB: | 4.07 | P: | 1.88 in |
| G: | 1.94 | T: | 1.125 |
| AF: | 0.19 | U: | 0.75 in |
| D: | 2.69 | BF: | 0.41 |
| I: | 3.77 in | BD: | 5.88 |
| AJ: | 5.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| BE: | 0.38 in | LL: | 2.12 in |
| AK: | 4.5 | AE2: | 0.56 |
Technical Specifications
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Output Shaft Direction: | 1 | Output Shaft Assembly Code: | 1 |
| Input Style: | Flexible Coupling Input | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Input HP @ 1750 RPM: | 1.32 |
| Ratio Range: | 30:1 | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Output Key: | 1/4 X 2.50 | Ratio: | 30:1 |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Product Type: | Right Angle | Service Factor: | 1 |
| Assembly: | YFC-1 | Gear Type: | Worm |
| Motor Frame Size: | 56C | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

