How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | T: | 1.125 |
| AG: | 4.65 | U: | 0.75 in |
| LM: | 7.76 | BF: | 0.41 |
| AB: | 4.07 | AF: | 0.19 |
| AA: | 8.88 | BD: | 5.88 |
| AE2: | 0.56 | Center Distance (in): | 2.375 in |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 1.94 | LL: | 2.12 in |
| L: | 5.51 in | AK: | 4.5 |
| P: | 1.88 in | V: | 1.94 in |
| AJ: | 5.88 | D: | 2.69 |
Technical Specifications
| Series Code: | OE | Input RPM: | 1,750 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Ratio: | 30:1 | Service Factor: | 1 |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Product Line: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.32 |
| Reducer: | Worm - Right Angle | Output Key: | 1/4 X 2.50 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 23YFC |
| Output Diameter (in): | 1.125 in | Input Style: | Flexible Coupling Input |
| Bore Code: | 18 | Ratio Range: | 30:1 |
| Output RPM: | 58.3 | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Output Shaft Assembly Code: | 1 |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

