How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | LM: | 7.76 |
| P: | 1.88 in | I: | 3.77 in |
| BF: | 0.41 | AE2: | 0.56 |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
| U: | 0.75 in | LL: | 2.12 in |
| AK: | 4.5 | BD: | 5.88 |
| L: | 5.51 in | AF: | 0.19 |
| AA: | 8.88 | AJ: | 5.88 |
| AG: | 4.65 | T: | 1.125 |
| D: | 2.69 | G: | 1.94 |
| V: | 1.94 in | BE: | 0.38 in |
Technical Specifications
| Gear Type: | Worm | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.125 in |
| Center Distance (in): | 2.375 | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Ratio: | 30:1 | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 1.32 | Input RPM: | 1,750 |
| Model Code: | 23YFC | Assembly: | YFC-1 |
| Ratio Range: | 30:1 | Output Key: | 1/4 X 2.50 |
| Series Code: | OE | Reducer: | Worm - Right Angle |
| Motor Frame Size: | 56C | Output Shaft: | Hollow Bore |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Shaft Seal Material: | Viton | Output RPM: | 58.3 |
| Output Torque Rating (in-lb): | 1133 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

