How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | U: | 0.75 in |
| LM: | 7.76 | L: | 5.51 in |
| AG: | 4.65 | BD: | 5.88 |
| AB: | 4.07 | V: | 1.94 in |
| G: | 1.94 | P: | 1.88 in |
| AA: | 8.88 | D: | 2.69 |
| BE: | 0.38 in | AE2: | 0.56 |
| T: | 1.125 | H: | 0.53 in |
| LL: | 2.12 in | I: | 3.77 in |
| AJ: | 5.88 | AK: | 4.5 |
Technical Specifications
| Ratio: | 40:1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Ratio Range: | 40:1 |
| Assembly: | YFC-1 | Motor Frame Size: | 56C |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | No. of Gear Reductions: | Single |
| Gear Type: | Worm | Model Code: | 23YFC |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Output Diameter (in): | 1.125 in |
| Output RPM: | 43.8 | Housing Material: | Cast Iron |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 1.04 |
| Product Type: | Right Angle | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

