How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | H: | 0.53 in |
| U: | 0.75 in | G: | 1.94 |
| AB: | 4.07 | Center Distance (in): | 2.375 in |
| T: | 1.125 | AG: | 4.65 |
| D: | 2.69 | AJ: | 5.88 |
| BD: | 5.88 | V: | 1.94 in |
| AF: | 0.19 | P: | 1.88 in |
| AK: | 4.5 | L: | 5.51 in |
| LM: | 7.76 | AA: | 8.88 |
| AE2: | 0.56 | I: | 3.77 in |
| LL: | 2.12 in | BF: | 0.41 |
Technical Specifications
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Product Line: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Output Shaft Direction: | 1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Ratio: | 40:1 | Reducer: | Worm - Right Angle |
| Bore Code: | 18 | Model Code: | 23YFC |
| Assembly: | YFC-1 | Ratio Range: | 40:1 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Center Distance (in): | 2.375 | Input HP @ 1750 RPM: | 1.04 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Output Diameter (in): | 1.125 in | Output RPM: | 43.8 |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Series Code: | OE | Input RPM: | 1,750 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

