How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| T: | 1.125 | AJ: | 5.88 |
| V: | 1.94 in | Center Distance (in): | 2.375 in |
| AA: | 8.88 | G: | 1.94 |
| AK: | 4.5 | LM: | 7.76 |
| BE: | 0.38 in | U: | 0.75 in |
| AF: | 0.19 | AG: | 4.65 |
| I: | 3.77 in | H: | 0.53 in |
| L: | 5.51 in | BD: | 5.88 |
| BF: | 0.41 | D: | 2.69 |
| AB: | 4.07 | P: | 1.88 in |
| AE2: | 0.56 | LL: | 2.12 in |
Technical Specifications
| Ratio: | 40:1 | Model Code: | 23YFC |
| Output RPM: | 43.8 | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Input RPM: | 1,750 |
| Output Diameter (in): | 1.125 in | Motor Frame Size: | 56C |
| Ratio Range: | 40:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Direction: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input Diameter (in): | 0.75 in | Housing Material: | Cast Iron |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Output Shaft Assembly Code: | 1 | Series Code: | OE |
| Product Type: | Right Angle | Input HP @ 1750 RPM: | 1.04 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

