How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | L: | 5.51 in |
| V: | 1.94 in | D: | 2.69 |
| AE2: | 0.56 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | BF: | 0.41 |
| I: | 3.77 in | AF: | 0.19 |
| U: | 0.75 in | P: | 1.88 in |
| LL: | 2.12 in | AG: | 4.65 |
| T: | 1.125 | G: | 1.94 |
| AJ: | 5.88 | BE: | 0.38 in |
| BD: | 5.88 | H: | 0.53 in |
| LM: | 7.76 | AA: | 8.88 |
Technical Specifications
| Input HP @ 1750 RPM: | 3.89 | Ratio: | 5:1 |
| Ratio Range: | 5:1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Reducer: | Worm - Right Angle |
| Output RPM: | 350 | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Input Keyway: | 3/16 X 1.75 in | No. of Gear Reductions: | Single |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Assembly: | YFC-1 | Housing Material: | Cast Iron |
| Series: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Output Shaft Assembly Code: | 1 | Input Diameter (in): | 0.75 in |
| Motor Frame Size: | 56C | Input Style: | Flexible Coupling Input |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

