How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | G: | 1.94 |
| AB: | 4.07 | LM: | 7.76 |
| H: | 0.53 in | AG: | 4.65 |
| BE: | 0.38 in | AF: | 0.19 |
| I: | 3.77 in | Center Distance (in): | 2.375 in |
| LL: | 2.12 in | T: | 1.125 |
| D: | 2.69 | BF: | 0.41 |
| L: | 5.51 in | U: | 0.75 in |
| BD: | 5.88 | AJ: | 5.88 |
| AK: | 4.5 | P: | 1.88 in |
| AA: | 8.88 | V: | 1.94 in |
Technical Specifications
| Product Type: | Right Angle | Ratio Range: | 5:1 |
| Reducer: | Worm - Right Angle | Ratio: | 5:1 |
| Input HP @ 1750 RPM: | 3.89 | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Output RPM: | 350 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Motor Frame Size: | 56C | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Service Factor: | 1 | Bore Code: | 18 |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

