How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | L: | 5.51 in |
| AJ: | 5.88 | T: | 1.125 |
| Center Distance (in): | 2.375 in | AG: | 4.65 |
| LM: | 7.76 | I: | 3.77 in |
| AK: | 4.5 | AE2: | 0.56 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.94 | AB: | 4.07 |
| BE: | 0.38 in | P: | 1.88 in |
| AF: | 0.19 | BF: | 0.41 |
| BD: | 5.88 | LL: | 2.12 in |
| D: | 2.69 | AA: | 8.88 |
Technical Specifications
| Product Type: | Right Angle | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 56C | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Output RPM: | 350 |
| Assembly: | YFC-1 | Bore Code: | 18 |
| Input Diameter (in): | 0.75 in | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | No. of Gear Reductions: | Single |
| Input HP @ 1750 RPM: | 3.89 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Ratio Range: | 5:1 |
| Output Shaft Direction: | 1 | Output Diameter (in): | 1.125 in |
| Housing Material: | Cast Iron | Ratio: | 5:1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 653 in/lbs |

