How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | LL: | 2.12 in |
| L: | 5.51 in | AJ: | 5.88 |
| G: | 1.94 | BF: | 0.41 |
| AK: | 4.5 | AB: | 4.07 |
| BD: | 5.88 | I: | 3.77 in |
| P: | 1.88 in | T: | 1.125 |
| AE2: | 0.56 | AF: | 0.19 |
| AA: | 8.88 | AG: | 4.65 |
| Center Distance (in): | 2.375 in | D: | 2.69 |
| LM: | 7.76 | U: | 0.75 in |
| V: | 1.94 in | H: | 0.53 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Product Type: | Right Angle |
| Output Shaft: | Hollow Bore | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Motor Frame Size: | 56C | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Bore Code: | 18 | Gear Type: | Worm |
| Input Style: | Flexible Coupling Input | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Service Factor: | 1 | Input HP @ 1750 RPM: | 0.847 |
| Input Diameter (in): | 0.75 in | Ratio: | 50:1 |
| Ratio Range: | 50:1 | Model Code: | 23YFC |
| Input RPM: | 1,750 | Output RPM: | 35 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

