How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| AF: | 0.19 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | LM: | 7.76 |
| L: | 5.51 in | AJ: | 5.88 |
| BE: | 0.38 in | P: | 1.88 in |
| D: | 2.69 | BD: | 5.88 |
| BF: | 0.41 | LL: | 2.12 in |
| AA: | 8.88 | G: | 1.94 |
| AB: | 4.07 | AG: | 4.65 |
| T: | 1.125 | AK: | 4.5 |
| I: | 3.77 in | AE2: | 0.56 |
Technical Specifications
| Output Key: | 1/4 X 2.50 | Product Line: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.125 in | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Service Factor: | 1 |
| No. of Gear Reductions: | Single | Product Type: | Right Angle |
| Center Distance (in): | 2.375 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.847 | Shaft Seal Material: | Viton |
| Output Shaft Direction: | 1 | Motor Frame Size: | 56C |
| Series Code: | OE | Gear Type: | Worm |
| Ratio: | 50:1 | Output Shaft Assembly Code: | 1 |
| Ratio Range: | 50:1 | Output RPM: | 35 |
| Assembly: | YFC-1 | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Model Code: | 23YFC |
| Output Shaft: | Hollow Bore | Bore Code: | 18 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

