How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | T: | 1.125 |
| BD: | 5.88 | BE: | 0.38 in |
| AB: | 4.07 | LM: | 7.76 |
| AF: | 0.19 | AJ: | 5.88 |
| AA: | 8.88 | G: | 1.94 |
| H: | 0.53 in | V: | 1.94 in |
| D: | 2.69 | U: | 0.75 in |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| I: | 3.77 in | LL: | 2.12 in |
| BF: | 0.41 | P: | 1.88 in |
| AE2: | 0.56 | L: | 5.51 in |
Technical Specifications
| Product Type: | Right Angle | Motor Frame Size: | 56C |
| Output RPM: | 35 | Input Keyway: | 3/16 X 1.75 in |
| Ratio: | 50:1 | Ratio Range: | 50:1 |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Housing Material: | Cast Iron |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Assembly: | YFC-1 | Input Diameter (in): | 0.75 in |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.125 in |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

