How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | AB: | 4.07 |
| G: | 1.94 | U: | 0.75 in |
| BE: | 0.38 in | D: | 2.69 |
| BF: | 0.41 | AK: | 4.5 |
| BD: | 5.88 | V: | 1.94 in |
| AA: | 8.88 | T: | 1.125 |
| I: | 3.77 in | P: | 1.88 in |
| AF: | 0.19 | LL: | 2.12 in |
| LM: | 7.76 | AG: | 4.65 |
| AJ: | 5.88 | L: | 5.51 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Motor Frame Size: | 56C | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 60:1 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Ratio Range: | 60:1 | Bore Code: | 18 |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Model Code: | 23YFC | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 0.674 | Reducer: | Worm - Right Angle |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Service Factor: | 1 | Output Shaft: | Hollow Bore |
| Output Diameter (in): | 1.125 in | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

