How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | LL: | 2.12 in |
| AG: | 4.65 | U: | 0.75 in |
| AK: | 4.5 | BE: | 0.38 in |
| G: | 1.94 | L: | 5.51 in |
| AJ: | 5.88 | I: | 3.77 in |
| AE2: | 0.56 | AB: | 4.07 |
| P: | 1.88 in | H: | 0.53 in |
| T: | 1.125 | BD: | 5.88 |
| LM: | 7.76 | AF: | 0.19 |
| BF: | 0.41 | D: | 2.69 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Input Style: | Flexible Coupling Input | Series: | OE Series- Worm Gear Reducer |
| Output Key: | 1/4 X 2.50 | Gear Type: | Worm |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Center Distance (in): | 2.375 | Output Shaft Direction: | 1 |
| Housing Material: | Cast Iron | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input HP @ 1750 RPM: | 0.674 |
| Shaft Seal Material: | Viton | Product Line: | OE Series- Worm Gear Reducer |
| Ratio: | 60:1 | Input Diameter (in): | 0.75 in |
| Bore Code: | 18 | Motor Frame Size: | 56C |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Output RPM: | 29.2 | Input Keyway: | 3/16 X 1.75 in |
| Input RPM: | 1,750 | Ratio Range: | 60:1 |
| Reducer: | Worm - Right Angle | Series Code: | OE |
| Output Shaft Assembly Code: | 1 | Output Diameter (in): | 1.125 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

