How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BD: | 5.88 | AK: | 4.5 |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | T: | 1.125 |
| H: | 0.53 in | AB: | 4.07 |
| P: | 1.88 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | LM: | 7.76 |
| D: | 2.69 | BE: | 0.38 in |
| AG: | 4.65 | AJ: | 5.88 |
| AA: | 8.88 | V: | 1.94 in |
| AF: | 0.19 | LL: | 2.12 in |
| BF: | 0.41 | I: | 3.77 in |
Technical Specifications
| Shaft Seal Material: | Viton | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 0.674 |
| Gear Type: | Worm | Input Style: | Flexible Coupling Input |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 56C |
| Input RPM: | 1,750 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 18 |
| Output Shaft Assembly Code: | 1 | Output Shaft: | Hollow Bore |
| Center Distance (in): | 2.375 | Product Type: | Right Angle |
| Output Key: | 1/4 X 2.50 | Ratio: | 60:1 |
| No. of Gear Reductions: | Single | Series Code: | OE |
| Product Line: | OE Series- Worm Gear Reducer | Housing Material: | Cast Iron |
| Output RPM: | 29.2 | Output Shaft Direction: | 1 |
| Ratio Range: | 60:1 | Output Diameter (in): | 1.125 in |
| Assembly: | YFC-1 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1007 in/lbs |

