How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| G: | 1.94 | D: | 2.69 |
| L: | 5.51 in | BF: | 0.41 |
| LL: | 2.12 in | V: | 1.94 in |
| H: | 0.53 in | AB: | 4.07 |
| I: | 3.77 in | AK: | 4.5 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | U: | 0.75 in |
| AE2: | 0.56 | BE: | 0.38 in |
| LM: | 7.76 | T: | 1.125 |
| BD: | 5.88 | P: | 1.88 in |
| AJ: | 5.88 | AF: | 0.19 |
Technical Specifications
| Output Shaft Assembly Code: | 1 | Input Style: | Flexible Coupling Input |
| Series Code: | OE | Input Keyway: | 3/16 X 1.75 in |
| Shaft Seal Material: | Viton | Output Diameter (in): | 1.125 in |
| Service Factor: | 1 | Motor Frame Size: | 56C |
| Input HP @ 1750 RPM: | 0.674 | Model Code: | 23YFC |
| Series: | OE Series- Worm Gear Reducer | Center Distance (in): | 2.375 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Input RPM: | 1,750 |
| Bore Code: | 18 | Gear Type: | Worm |
| Output Key: | 1/4 X 2.50 | Output RPM: | 29.2 |
| Assembly: | YFC-1 | Ratio: | 60:1 |
| Product Line: | OE Series- Worm Gear Reducer | Reducer: | Worm - Right Angle |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Ratio Range: | 60:1 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

