How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | U: | 0.75 in |
| V: | 1.94 in | AA: | 8.88 |
| AF: | 0.19 | L: | 5.51 in |
| G: | 1.94 | BF: | 0.41 |
| I: | 3.77 in | AB: | 4.07 |
| BD: | 5.88 | LL: | 2.12 in |
| AJ: | 5.88 | AE2: | 0.56 |
| AK: | 4.5 | BE: | 0.38 in |
| LM: | 7.76 | Center Distance (in): | 2.375 in |
| T: | 1.125 | P: | 1.88 in |
| D: | 2.69 | AG: | 4.65 |
Technical Specifications
| Gear Type: | Worm | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Input Style: | Flexible Coupling Input |
| Output RPM: | 233 | Output Diameter (in): | 1.125 in |
| Product Type: | Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Input Diameter (in): | 0.75 in |
| Series: | OE Series- Worm Gear Reducer | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.47 | Output Key: | 1/4 X 2.50 |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Model Code: | 23YFC | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Ratio Range: | 7.5:1 |
| Ratio: | 7.5:1 | Motor Frame Size: | 56C |
| Output Shaft Assembly Code: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Bore Code: | 18 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 863 in/lbs |

