How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AE2: | 0.56 | T: | 1.125 |
| U: | 0.75 in | V: | 1.94 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | AA: | 8.88 |
| AJ: | 5.88 | I: | 3.77 in |
| BE: | 0.38 in | LL: | 2.12 in |
| AG: | 4.65 | LM: | 7.76 |
| BD: | 5.88 | AB: | 4.07 |
| AK: | 4.5 | L: | 5.51 in |
| P: | 1.88 in | H: | 0.53 in |
| D: | 2.69 | BF: | 0.41 |
Technical Specifications
| Output Shaft Direction: | 1 | Series Code: | OE |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input HP @ 1750 RPM: | 0.455 | Output Diameter (in): | 1.125 in |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Bore Code: | 18 | Input Diameter (in): | 0.75 in |
| Service Factor: | 1 | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Assembly: | YFC-1 |
| Input RPM: | 1,750 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Center Distance (in): | 2.375 |
| Output RPM: | 21.9 | Ratio: | 80:1 |
| Input Keyway: | 3/16 X 1.75 in | Ratio Range: | 80:1 |
| Model Code: | 23YFC | Motor Frame Size: | 56C |
| Shaft Seal Material: | Viton | Product Type: | Right Angle |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

