How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | I: | 3.77 in |
| AB: | 4.07 | AJ: | 5.88 |
| BE: | 0.38 in | AK: | 4.5 |
| V: | 1.94 in | U: | 0.75 in |
| LM: | 7.76 | AE2: | 0.56 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| AF: | 0.19 | G: | 1.94 |
| H: | 0.53 in | P: | 1.88 in |
| LL: | 2.12 in | BD: | 5.88 |
| AG: | 4.65 | AA: | 8.88 |
| T: | 1.125 | D: | 2.69 |
Technical Specifications
| Input HP @ 1750 RPM: | 0.455 | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Series: | OE Series- Worm Gear Reducer |
| Service Factor: | 1 | Ratio: | 80:1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Housing Material: | Cast Iron |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Ratio Range: | 80:1 |
| Reducer: | Worm - Right Angle | Output RPM: | 21.9 |
| Input Keyway: | 3/16 X 1.75 in | Output Diameter (in): | 1.125 in |
| Output Key: | 1/4 X 2.50 | Input Diameter (in): | 0.75 in |
| Model Code: | 23YFC | Motor Frame Size: | 56C |
| Bore Code: | 18 | No. of Gear Reductions: | Single |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

