How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | AK: | 4.5 |
| AB: | 4.07 | H: | 0.53 in |
| BD: | 5.88 | BE: | 0.38 in |
| LL: | 2.12 in | G: | 1.94 |
| U: | 0.75 in | AF: | 0.19 |
| I: | 3.77 in | L: | 5.51 in |
| D: | 2.69 | V: | 1.94 in |
| T: | 1.125 | P: | 1.88 in |
| LM: | 7.76 | AA: | 8.88 |
| AJ: | 5.88 | Center Distance (in): | 2.375 in |
| BF: | 0.41 | AE2: | 0.56 |
Technical Specifications
| Output Shaft: | Hollow Bore | Output Shaft Direction: | 1 |
| Motor Frame Size: | 56C | Input RPM: | 1,750 |
| Ratio Range: | 80:1 | Input Keyway: | 3/16 X 1.75 in |
| Output Key: | 1/4 X 2.50 | Series: | OE Series- Worm Gear Reducer |
| Input Style: | Flexible Coupling Input | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Service Factor: | 1 |
| Reducer: | Worm - Right Angle | No. of Gear Reductions: | Single |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Bore Code: | 18 |
| Ratio: | 80:1 | Series Code: | OE |
| Output RPM: | 21.9 | Output Diameter (in): | 1.125 in |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.455 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

