How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | H: | 0.53 in |
| T: | 1.125 | AB: | 4.07 |
| AF: | 0.19 | AK: | 4.5 |
| BF: | 0.41 | BD: | 5.88 |
| I: | 3.77 in | AA: | 8.88 |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| BE: | 0.38 in | G: | 1.94 |
| P: | 1.88 in | LM: | 7.76 |
| U: | 0.75 in | LL: | 2.12 in |
| AE2: | 0.56 | AG: | 4.65 |
| AJ: | 5.88 | L: | 5.51 in |
Technical Specifications
| Output Diameter (in): | 1.125 in | Series: | OE Series- Worm Gear Reducer |
| Bore Code: | 18 | Reducer: | Worm - Right Angle |
| Input Style: | Flexible Coupling Input | Gear Type: | Worm |
| Housing Material: | Cast Iron | Input RPM: | 1,750 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Service Factor: | 1 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Motor Frame Size: | 56C |
| Assembly: | YFC-1 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 0.455 | Input Diameter (in): | 0.75 in |
| Ratio: | 80:1 | Output Shaft Direction: | 1 |
| Output RPM: | 21.9 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Ratio Range: | 80:1 |
| Output Key: | 1/4 X 2.50 | Shaft Seal Material: | Viton |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

