How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | BD: | 5.88 |
| V: | 1.94 in | AF: | 0.19 |
| LM: | 7.76 | D: | 2.69 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | LL: | 2.12 in |
| H: | 0.53 in | BE: | 0.38 in |
| G: | 1.94 | P: | 1.88 in |
| AE2: | 0.56 | AB: | 4.07 |
| AJ: | 5.88 | L: | 5.51 in |
| AA: | 8.88 | T: | 1.188 |
| AK: | 4.5 | AG: | 4.65 |
Technical Specifications
| Output Shaft Direction: | 1 | Series: | OE Series- Worm Gear Reducer |
| Product Line: | OE Series- Worm Gear Reducer | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Ratio Range: | 10:1 |
| Output Diameter (in): | 1.188 in | Motor Frame Size: | 140TC |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| Assembly: | YFC-1 | Output RPM: | 175 |
| Center Distance (in): | 2.375 | Model Code: | 23YFC |
| Input HP @ 1750 RPM: | 3.08 | No. of Gear Reductions: | Single |
| Output Shaft Assembly Code: | 1 | Gear Type: | Worm |
| Ratio: | 10:1 | Product Type: | Right Angle |
| Input Style: | Flexible Coupling Input | Input Diameter (in): | 0.75 in |
| Input RPM: | 1,750 | Series Code: | OE |
| Bore Code: | 19 | Output Shaft: | Hollow Bore |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1011 in/lbs |

