How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AJ: | 5.88 | AB: | 4.07 |
| LM: | 7.76 | I: | 3.77 in |
| AK: | 4.5 | LL: | 2.12 in |
| T: | 1.188 | P: | 1.88 in |
| V: | 1.94 in | D: | 2.69 |
| BE: | 0.38 in | H: | 0.53 in |
| AE2: | 0.56 | BF: | 0.41 |
| BD: | 5.88 | U: | 0.75 in |
| AF: | 0.19 | G: | 1.94 |
| L: | 5.51 in | AG: | 4.65 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
Technical Specifications
| Housing Material: | Cast Iron | Ratio: | 15:1 |
| Service Factor: | 1 | Input Style: | Flexible Coupling Input |
| Output Shaft Assembly Code: | 1 | Output RPM: | 117 |
| Assembly: | YFC-1 | No. of Gear Reductions: | Single |
| Series: | OE Series- Worm Gear Reducer | Output Shaft: | Hollow Bore |
| Motor Frame Size: | 140TC | Shaft Seal Material: | Viton |
| Ratio Range: | 15:1 | Product Line: | OE Series- Worm Gear Reducer |
| Product Type: | Right Angle | Input Diameter (in): | 0.75 in |
| Output Shaft Direction: | 1 | Series Code: | OE |
| Output Key: | 1/4 X 2.50 | Center Distance (in): | 2.375 |
| Input Keyway: | 3/16 X 1.75 in | Bore Code: | 19 |
| Input RPM: | 1,750 | Model Code: | 23YFC |
| Reducer: | Worm - Right Angle | Input HP @ 1750 RPM: | 2.3 |
| Output Diameter (in): | 1.188 in | Gear Type: | Worm |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

