How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | BF: | 0.41 |
| LL: | 2.12 in | H: | 0.53 in |
| T: | 1.188 | L: | 5.51 in |
| AK: | 4.5 | G: | 1.94 |
| BD: | 5.88 | BE: | 0.38 in |
| AG: | 4.65 | Center Distance (in): | 2.375 in |
| AE2: | 0.56 | V: | 1.94 in |
| AF: | 0.19 | AJ: | 5.88 |
| D: | 2.69 | P: | 1.88 in |
| AA: | 8.88 | I: | 3.77 in |
| U: | 0.75 in | AB: | 4.07 |
Technical Specifications
| Ratio: | 15:1 | Center Distance (in): | 2.375 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Reducer: | Worm - Right Angle | Service Factor: | 1 |
| Ratio Range: | 15:1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Model Code: | 23YFC |
| Input Diameter (in): | 0.75 in | No. of Gear Reductions: | Single |
| Output Shaft Direction: | 1 | Housing Material: | Cast Iron |
| Output Key: | 1/4 X 2.50 | Bore Code: | 19 |
| Output Diameter (in): | 1.188 in | Output Shaft Assembly Code: | 1 |
| Shaft Seal Material: | Viton | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 2.3 | Product Line: | OE Series- Worm Gear Reducer |
| Series Code: | OE | Product Type: | Right Angle |
| Gear Type: | Worm | Output RPM: | 117 |
| Assembly: | YFC-1 | Input Keyway: | 3/16 X 1.75 in |
| Output Torque Rating (in-lb): | 1095 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

