How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AG: | 4.65 | L: | 5.51 in |
| LM: | 7.76 | AA: | 8.88 |
| T: | 1.188 | U: | 0.75 in |
| P: | 1.88 in | AE2: | 0.56 |
| AB: | 4.07 | I: | 3.77 in |
| D: | 2.69 | Center Distance (in): | 2.375 in |
| AK: | 4.5 | V: | 1.94 in |
| BF: | 0.41 | BE: | 0.38 in |
| AF: | 0.19 | G: | 1.94 |
| BD: | 5.88 | H: | 0.53 in |
| LL: | 2.12 in | AJ: | 5.88 |
Technical Specifications
| Ratio: | 15:1 | Output Key: | 1/4 X 2.50 |
| Output Shaft: | Hollow Bore | Output RPM: | 117 |
| Output Shaft Assembly Code: | 1 | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Model Code: | 23YFC |
| Input Style: | Flexible Coupling Input | Assembly: | YFC-1 |
| Gear Type: | Worm | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Ratio Range: | 15:1 |
| Output Shaft Direction: | 1 | Input HP @ 1750 RPM: | 2.3 |
| Shaft Seal Material: | Viton | Center Distance (in): | 2.375 |
| Series: | OE Series- Worm Gear Reducer | Product Type: | Right Angle |
| Bore Code: | 19 | Series Code: | OE |
| Input Keyway: | 3/16 X 1.75 in | Reducer: | Worm - Right Angle |
| No. of Gear Reductions: | Single | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Motor Frame Size: | 140TC |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

