How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | T: | 1.188 |
| AA: | 8.88 | AK: | 4.5 |
| D: | 2.69 | AE2: | 0.56 |
| LM: | 7.76 | U: | 0.75 in |
| LL: | 2.12 in | AB: | 4.07 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| H: | 0.53 in | V: | 1.94 in |
| BE: | 0.38 in | I: | 3.77 in |
| L: | 5.51 in | AG: | 4.65 |
| AJ: | 5.88 | BD: | 5.88 |
| G: | 1.94 | P: | 1.88 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Input Keyway: | 3/16 X 1.75 in |
| Service Factor: | 1 | Assembly: | YFC-1 |
| Ratio Range: | 15:1 | Model Code: | 23YFC |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Series: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Series Code: | OE | Product Type: | Right Angle |
| Product Line: | OE Series- Worm Gear Reducer | Input HP @ 1750 RPM: | 2.3 |
| Motor Frame Size: | 140TC | Input RPM: | 1,750 |
| Output RPM: | 117 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | Output Diameter (in): | 1.188 in |
| Housing Material: | Cast Iron | Gear Type: | Worm |
| Input Diameter (in): | 0.75 in | Ratio: | 15:1 |
| Bore Code: | 19 | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Center Distance (in): | 2.375 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1095 in/lbs |

