How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | AG: | 4.65 |
| L: | 5.51 in | AK: | 4.5 |
| T: | 1.188 | BE: | 0.38 in |
| D: | 2.69 | AB: | 4.07 |
| P: | 1.88 in | AE2: | 0.56 |
| BF: | 0.41 | U: | 0.75 in |
| G: | 1.94 | LL: | 2.12 in |
| I: | 3.77 in | V: | 1.94 in |
| Center Distance (in): | 2.375 in | LM: | 7.76 |
| AF: | 0.19 | AJ: | 5.88 |
| BD: | 5.88 | AA: | 8.88 |
Technical Specifications
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Service Factor: | 1 |
| Output Diameter (in): | 1.188 in | Ratio Range: | 20:1 |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Center Distance (in): | 2.375 |
| Shaft Seal Material: | Viton | Input Style: | Flexible Coupling Input |
| Product Type: | Right Angle | Series Code: | OE |
| Input Diameter (in): | 0.75 in | Output RPM: | 87.5 |
| Ratio: | 20:1 | Output Shaft: | Hollow Bore |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Gear Type: | Worm | Input HP @ 1750 RPM: | 1.83 |
| Motor Frame Size: | 140TC | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

