How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LL: | 2.12 in | T: | 1.188 |
| BE: | 0.38 in | L: | 5.51 in |
| P: | 1.88 in | AK: | 4.5 |
| D: | 2.69 | AE2: | 0.56 |
| V: | 1.94 in | AG: | 4.65 |
| G: | 1.94 | AJ: | 5.88 |
| U: | 0.75 in | I: | 3.77 in |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | BF: | 0.41 |
| LM: | 7.76 | H: | 0.53 in |
| AB: | 4.07 | AF: | 0.19 |
Technical Specifications
| Ratio: | 20:1 | Series Code: | OE |
| Product Type: | Right Angle | Assembly: | YFC-1 |
| Model Code: | 23YFC | Bore Code: | 19 |
| Series: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Service Factor: | 1 | Shaft Seal Material: | Viton |
| Reducer: | Worm - Right Angle | Motor Frame Size: | 140TC |
| Input HP @ 1750 RPM: | 1.83 | Output Shaft Assembly Code: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Gear Type: | Worm |
| No. of Gear Reductions: | Single | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Housing Material: | Cast Iron | Output RPM: | 87.5 |
| Output Shaft Direction: | 1 | Input Keyway: | 3/16 X 1.75 in |
| Output Diameter (in): | 1.188 in | Output Shaft: | Hollow Bore |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

