How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| H: | 0.53 in | V: | 1.94 in |
| U: | 0.75 in | AB: | 4.07 |
| BF: | 0.41 | L: | 5.51 in |
| AG: | 4.65 | I: | 3.77 in |
| AK: | 4.5 | LM: | 7.76 |
| P: | 1.88 in | BE: | 0.38 in |
| AE2: | 0.56 | D: | 2.69 |
| LL: | 2.12 in | AF: | 0.19 |
| T: | 1.188 | AJ: | 5.88 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | G: | 1.94 |
Technical Specifications
| Ratio Range: | 20:1 | Input Style: | Flexible Coupling Input |
| Model Code: | 23YFC | Output Diameter (in): | 1.188 in |
| Output RPM: | 87.5 | Output Shaft: | Hollow Bore |
| Shaft Seal Material: | Viton | Series Code: | OE |
| Ratio: | 20:1 | Product Line: | OE Series- Worm Gear Reducer |
| Center Distance (in): | 2.375 | Assembly: | YFC-1 |
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| No. of Gear Reductions: | Single | Input RPM: | 1,750 |
| Housing Material: | Cast Iron | Series: | OE Series- Worm Gear Reducer |
| Motor Frame Size: | 140TC | Gear Type: | Worm |
| Output Shaft Assembly Code: | 1 | Output Key: | 1/4 X 2.50 |
| Input Diameter (in): | 0.75 in | Input HP @ 1750 RPM: | 1.83 |
| Service Factor: | 1 | Output Shaft Direction: | 1 |
| Bore Code: | 19 | Reducer: | Worm - Right Angle |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

