How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AA: | 8.88 | BF: | 0.41 |
| AK: | 4.5 | AG: | 4.65 |
| BE: | 0.38 in | Center Distance (in): | 2.375 in |
| AJ: | 5.88 | D: | 2.69 |
| LL: | 2.12 in | L: | 5.51 in |
| AE2: | 0.56 | G: | 1.94 |
| H: | 0.53 in | LM: | 7.76 |
| AB: | 4.07 | I: | 3.77 in |
| AF: | 0.19 | BD: | 5.88 |
| V: | 1.94 in | P: | 1.88 in |
| T: | 1.188 | U: | 0.75 in |
Technical Specifications
| Reducer: | Worm - Right Angle | Gear Type: | Worm |
| Input RPM: | 1,750 | Ratio Range: | 25:1 |
| Assembly: | YFC-1 | Output RPM: | 70 |
| Input HP @ 1750 RPM: | 1.51 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Bore Code: | 19 |
| Model Code: | 23YFC | Output Key: | 1/4 X 2.50 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input Keyway: | 3/16 X 1.75 in | Output Shaft Direction: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Assembly Code: | 1 |
| Motor Frame Size: | 140TC | Output Diameter (in): | 1.188 in |
| Input Style: | Flexible Coupling Input | Product Type: | Right Angle |
| Ratio: | 25:1 | Series: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Center Distance (in): | 2.375 |
| Series Code: | OE | Product Line: | OE Series- Worm Gear Reducer |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1124 in/lbs |

