How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| L: | 5.51 in | BF: | 0.41 |
| LM: | 7.76 | U: | 0.75 in |
| G: | 1.94 | AA: | 8.88 |
| AB: | 4.07 | H: | 0.53 in |
| I: | 3.77 in | AG: | 4.65 |
| T: | 1.188 | D: | 2.69 |
| AE2: | 0.56 | LL: | 2.12 in |
| V: | 1.94 in | BE: | 0.38 in |
| AF: | 0.19 | AJ: | 5.88 |
| AK: | 4.5 | Center Distance (in): | 2.375 in |
| BD: | 5.88 | P: | 1.88 in |
Technical Specifications
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Product Line: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.32 | Bore Code: | 19 |
| Product Type: | Right Angle | Housing Material: | Cast Iron |
| Gear Type: | Worm | Model Code: | 23YFC |
| Shaft Seal Material: | Viton | Ratio Range: | 30:1 |
| Output Diameter (in): | 1.188 in | Input RPM: | 1,750 |
| Output Shaft Direction: | 1 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Input Keyway: | 3/16 X 1.75 in |
| Series: | OE Series- Worm Gear Reducer | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Ratio: | 30:1 |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Output Shaft Assembly Code: | 1 | Output RPM: | 58.3 |
| Series Code: | OE | Input Diameter (in): | 0.75 in |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1133 in/lbs |

