How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| P: | 1.88 in | BE: | 0.38 in |
| T: | 1.188 | BF: | 0.41 |
| LL: | 2.12 in | AF: | 0.19 |
| AG: | 4.65 | AA: | 8.88 |
| AE2: | 0.56 | BD: | 5.88 |
| I: | 3.77 in | AJ: | 5.88 |
| AK: | 4.5 | D: | 2.69 |
| L: | 5.51 in | G: | 1.94 |
| AB: | 4.07 | V: | 1.94 in |
| LM: | 7.76 | U: | 0.75 in |
| Center Distance (in): | 2.375 in | H: | 0.53 in |
Technical Specifications
| Housing Material: | Cast Iron | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Output Shaft: | Hollow Bore |
| No. of Gear Reductions: | Single | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 1.04 | Input RPM: | 1,750 |
| Input Keyway: | 3/16 X 1.75 in | Assembly: | YFC-1 |
| Product Type: | Right Angle | Bore Code: | 19 |
| Ratio Range: | 40:1 | Motor Frame Size: | 140TC |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Gear Type: | Worm | Series Code: | OE |
| Service Factor: | 1 | Ratio: | 40:1 |
| Model Code: | 23YFC | Product Line: | OE Series- Worm Gear Reducer |
| Input Diameter (in): | 0.75 in | Output Diameter (in): | 1.188 in |
| Output RPM: | 43.8 | Output Key: | 1/4 X 2.50 |
| Input Style: | Flexible Coupling Input | Output Shaft Direction: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1121 in/lbs |

