How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| U: | 0.75 in | G: | 1.94 |
| AG: | 4.65 | AJ: | 5.88 |
| P: | 1.88 in | L: | 5.51 in |
| AB: | 4.07 | H: | 0.53 in |
| D: | 2.69 | AF: | 0.19 |
| LL: | 2.12 in | V: | 1.94 in |
| T: | 1.188 | BD: | 5.88 |
| BF: | 0.41 | BE: | 0.38 in |
| Center Distance (in): | 2.375 in | AA: | 8.88 |
| AE2: | 0.56 | LM: | 7.76 |
| AK: | 4.5 | I: | 3.77 in |
Technical Specifications
| Ratio: | 40:1 | Motor Frame Size: | 140TC |
| Output Shaft: | Hollow Bore | Output Shaft Assembly Code: | 1 |
| Center Distance (in): | 2.375 | Input Diameter (in): | 0.75 in |
| Input Keyway: | 3/16 X 1.75 in | Gear Type: | Worm |
| Reducer: | Worm - Right Angle | Product Line: | OE Series- Worm Gear Reducer |
| Series: | OE Series- Worm Gear Reducer | Output RPM: | 43.8 |
| No. of Gear Reductions: | Single | Assembly: | YFC-1 |
| Shaft Seal Material: | Viton | Bore Code: | 19 |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Input HP @ 1750 RPM: | 1.04 | Ratio Range: | 40:1 |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Output Diameter (in): | 1.188 in | Output Key: | 1/4 X 2.50 |
| Model Code: | 23YFC | Product Type: | Right Angle |
| Input RPM: | 1,750 | Output Shaft Direction: | 1 |
| Output Torque Rating (in-lb): | 1121 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

