How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | AJ: | 5.88 |
| G: | 1.94 | AK: | 4.5 |
| Center Distance (in): | 2.375 in | LL: | 2.12 in |
| H: | 0.53 in | AB: | 4.07 |
| AG: | 4.65 | AA: | 8.88 |
| V: | 1.94 in | BD: | 5.88 |
| L: | 5.51 in | T: | 1.188 |
| BF: | 0.41 | U: | 0.75 in |
| LM: | 7.76 | AE2: | 0.56 |
| D: | 2.69 | P: | 1.88 in |
| AF: | 0.19 | BE: | 0.38 in |
Technical Specifications
| Input Diameter (in): | 0.75 in | Bore Code: | 19 |
| Output Shaft Direction: | 1 | Reducer: | Worm - Right Angle |
| Input Keyway: | 3/16 X 1.75 in | Series: | OE Series- Worm Gear Reducer |
| Model Code: | 23YFC | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Product Line: | OE Series- Worm Gear Reducer |
| Assembly: | YFC-1 | Input Style: | Flexible Coupling Input |
| Output Shaft: | Hollow Bore | No. of Gear Reductions: | Single |
| Output Diameter (in): | 1.188 in | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Ratio Range: | 5:1 |
| Output Key: | 1/4 X 2.50 | Product Type: | Right Angle |
| Gear Type: | Worm | Series Code: | OE |
| Input HP @ 1750 RPM: | 3.89 | Output RPM: | 350 |
| Housing Material: | Cast Iron | Output Shaft Assembly Code: | 1 |
| Service Factor: | 1 | Ratio: | 5:1 |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

