How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BE: | 0.38 in | AG: | 4.65 |
| L: | 5.51 in | LL: | 2.12 in |
| P: | 1.88 in | D: | 2.69 |
| AB: | 4.07 | I: | 3.77 in |
| H: | 0.53 in | LM: | 7.76 |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| V: | 1.94 in | AA: | 8.88 |
| AE2: | 0.56 | U: | 0.75 in |
| G: | 1.94 | BD: | 5.88 |
| AK: | 4.5 | AF: | 0.19 |
| T: | 1.188 | AJ: | 5.88 |
Technical Specifications
| Ratio: | 5:1 | No. of Gear Reductions: | Single |
| Bore Code: | 19 | Series: | OE Series- Worm Gear Reducer |
| Housing Material: | Cast Iron | Input Keyway: | 3/16 X 1.75 in |
| Input Style: | Flexible Coupling Input | Service Factor: | 1 |
| Shaft Seal Material: | Viton | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Input RPM: | 1,750 |
| Input Diameter (in): | 0.75 in | Series Code: | OE |
| Product Type: | Right Angle | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Motor Frame Size: | 140TC |
| Output RPM: | 350 | Reducer: | Worm - Right Angle |
| Gear Type: | Worm | Output Key: | 1/4 X 2.50 |
| Ratio Range: | 5:1 | Output Shaft: | Hollow Bore |
| Output Shaft Assembly Code: | 1 | Input HP @ 1750 RPM: | 3.89 |
| Assembly: | YFC-1 | Output Diameter (in): | 1.188 in |
| Output Torque Rating (in-lb): | 653 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

