How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| I: | 3.77 in | LM: | 7.76 |
| AF: | 0.19 | H: | 0.53 in |
| U: | 0.75 in | AJ: | 5.88 |
| BF: | 0.41 | AB: | 4.07 |
| L: | 5.51 in | Center Distance (in): | 2.375 in |
| AG: | 4.65 | V: | 1.94 in |
| LL: | 2.12 in | P: | 1.88 in |
| G: | 1.94 | T: | 1.188 |
| BD: | 5.88 | BE: | 0.38 in |
| AE2: | 0.56 | AA: | 8.88 |
| AK: | 4.5 | D: | 2.69 |
Technical Specifications
| Gear Type: | Worm | Output Shaft: | Hollow Bore |
| Output RPM: | 35 | Series: | OE Series- Worm Gear Reducer |
| Input HP @ 1750 RPM: | 0.847 | Output Diameter (in): | 1.188 in |
| Assembly: | YFC-1 | Output Key: | 1/4 X 2.50 |
| Reducer: | Worm - Right Angle | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Output Shaft Direction: | 1 |
| Input Style: | Flexible Coupling Input | Ratio: | 50:1 |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | No. of Gear Reductions: | Single |
| Model Code: | 23YFC | Shaft Seal Material: | Viton |
| Service Factor: | 1 | Housing Material: | Cast Iron |
| Product Type: | Right Angle | Bore Code: | 19 |
| Center Distance (in): | 2.375 | Ratio Range: | 50:1 |
| Output Shaft Assembly Code: | 1 | Product Line: | OE Series- Worm Gear Reducer |
| Output Torque Rating (in-lb): | 1084 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

