How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| BF: | 0.41 | BD: | 5.88 |
| AF: | 0.19 | AK: | 4.5 |
| BE: | 0.38 in | H: | 0.53 in |
| AB: | 4.07 | AG: | 4.65 |
| AE2: | 0.56 | G: | 1.94 |
| AJ: | 5.88 | U: | 0.75 in |
| V: | 1.94 in | P: | 1.88 in |
| I: | 3.77 in | AA: | 8.88 |
| LL: | 2.12 in | Center Distance (in): | 2.375 in |
| L: | 5.51 in | LM: | 7.76 |
| T: | 1.188 | D: | 2.69 |
Technical Specifications
| Input Keyway: | 3/16 X 1.75 in | Product Type: | Right Angle |
| Output Diameter (in): | 1.188 in | Housing Material: | Cast Iron |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Direction: | 1 |
| Ratio Range: | 50:1 | Input RPM: | 1,750 |
| Motor Frame Size: | 140TC | Model Code: | 23YFC |
| Assembly: | YFC-1 | Input HP @ 1750 RPM: | 0.847 |
| Input Diameter (in): | 0.75 in | Input Style: | Flexible Coupling Input |
| Center Distance (in): | 2.375 | Series Code: | OE |
| Series: | OE Series- Worm Gear Reducer | Ratio: | 50:1 |
| Reducer: | Worm - Right Angle | Output Shaft Assembly Code: | 1 |
| Output Key: | 1/4 X 2.50 | Output Shaft: | Hollow Bore |
| Gear Type: | Worm | No. of Gear Reductions: | Single |
| Output RPM: | 35 | Shaft Seal Material: | Viton |
| Bore Code: | 19 | Service Factor: | 1 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 1084 in/lbs |

