How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AE2: | 0.56 |
| BE: | 0.38 in | AJ: | 5.88 |
| LM: | 7.76 | L: | 5.51 in |
| V: | 1.94 in | D: | 2.69 |
| T: | 1.188 | I: | 3.77 in |
| H: | 0.53 in | U: | 0.75 in |
| G: | 1.94 | P: | 1.88 in |
| BF: | 0.41 | LL: | 2.12 in |
| BD: | 5.88 | AK: | 4.5 |
| AA: | 8.88 | Center Distance (in): | 2.375 in |
| AG: | 4.65 | AF: | 0.19 |
Technical Specifications
| Model Code: | 23YFC | Motor Frame Size: | 140TC |
| Output Key: | 1/4 X 2.50 | Service Factor: | 1 |
| Product Type: | Right Angle | Output Shaft: | Hollow Bore |
| Product Line: | OE Series- Worm Gear Reducer | Output Shaft Assembly Code: | 1 |
| No. of Gear Reductions: | Single | Input Diameter (in): | 0.75 in |
| Center Distance (in): | 2.375 | Reducer: | Worm - Right Angle |
| Input RPM: | 1,750 | Gear Type: | Worm |
| Input Keyway: | 3/16 X 1.75 in | Ratio: | 60:1 |
| Output RPM: | 29.2 | Shaft Seal Material: | Viton |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Housing Material: | Cast Iron | Input HP @ 1750 RPM: | 0.674 |
| Ratio Range: | 60:1 | Series: | OE Series- Worm Gear Reducer |
| Output Diameter (in): | 1.188 in | Assembly: | YFC-1 |
| Output Shaft Direction: | 1 | Bore Code: | 19 |
| Output Torque Rating (in-lb): | 1007 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

