How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| LM: | 7.76 | T: | 1.188 |
| BD: | 5.88 | I: | 3.77 in |
| U: | 0.75 in | AB: | 4.07 |
| BE: | 0.38 in | AG: | 4.65 |
| Center Distance (in): | 2.375 in | AF: | 0.19 |
| BF: | 0.41 | V: | 1.94 in |
| P: | 1.88 in | L: | 5.51 in |
| G: | 1.94 | AK: | 4.5 |
| AE2: | 0.56 | LL: | 2.12 in |
| AJ: | 5.88 | AA: | 8.88 |
| H: | 0.53 in | D: | 2.69 |
Technical Specifications
| Product Type: | Right Angle | Output Diameter (in): | 1.188 in |
| Gear Type: | Worm | Input Diameter (in): | 0.75 in |
| Series Code: | OE | Series: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Input RPM: | 1,750 |
| Ratio Range: | 7.5:1 | Housing Material: | Cast Iron |
| Ratio: | 7.5:1 | Input HP @ 1750 RPM: | 3.47 |
| Service Factor: | 1 | No. of Gear Reductions: | Single |
| Input Style: | Flexible Coupling Input | Bore Code: | 19 |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Product Line: | OE Series- Worm Gear Reducer | Shaft Seal Material: | Viton |
| Output Shaft Assembly Code: | 1 | Model Code: | 23YFC |
| Center Distance (in): | 2.375 | Output RPM: | 233 |
| Assembly: | YFC-1 | Output Shaft: | Hollow Bore |
| Output Key: | 1/4 X 2.50 | Motor Frame Size: | 140TC |
| Output Torque Rating (in-lb): | 863 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

