How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| V: | 1.94 in | AK: | 4.5 |
| H: | 0.53 in | T: | 1.188 |
| AG: | 4.65 | I: | 3.77 in |
| AF: | 0.19 | AB: | 4.07 |
| L: | 5.51 in | BE: | 0.38 in |
| G: | 1.94 | U: | 0.75 in |
| P: | 1.88 in | AJ: | 5.88 |
| AA: | 8.88 | LL: | 2.12 in |
| BF: | 0.41 | Center Distance (in): | 2.375 in |
| LM: | 7.76 | D: | 2.69 |
| AE2: | 0.56 | BD: | 5.88 |
Technical Specifications
| Shaft Seal Material: | Viton | Ratio Range: | 80:1 |
| Product Type: | Right Angle | Motor Frame Size: | 140TC |
| Output Shaft Direction: | 1 | Model Code: | 23YFC |
| Series Code: | OE | Input Style: | Flexible Coupling Input |
| Ratio: | 80:1 | No. of Gear Reductions: | Single |
| Assembly: | YFC-1 | Bore Code: | 19 |
| Product Line: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Gear Type: | Worm | Center Distance (in): | 2.375 |
| Input RPM: | 1,750 | Input HP @ 1750 RPM: | 0.455 |
| Output Shaft: | Hollow Bore | Service Factor: | 1 |
| Series: | OE Series- Worm Gear Reducer | Output Diameter (in): | 1.188 in |
| Output Key: | 1/4 X 2.50 | Input Keyway: | 3/16 X 1.75 in |
| Output Shaft Assembly Code: | 1 | Reducer: | Worm - Right Angle |
| Output RPM: | 21.9 | Housing Material: | Cast Iron |
| Output Torque Rating (in-lb): | 830 in/lbs | Overhung Load Rating (Output Shaft(lb)): | 871 lb |

