How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Dimensions
| AB: | 4.07 | AF: | 0.19 |
| AA: | 8.88 | AG: | 4.65 |
| AJ: | 5.88 | BF: | 0.41 |
| L: | 5.51 in | H: | 0.53 in |
| G: | 1.94 | Center Distance (in): | 2.375 in |
| U: | 0.75 in | I: | 3.77 in |
| AE2: | 0.56 | LL: | 2.12 in |
| BE: | 0.38 in | P: | 1.88 in |
| AK: | 4.5 | T: | 1.188 |
| V: | 1.94 in | BD: | 5.88 |
| D: | 2.69 | LM: | 7.76 |
Technical Specifications
| Bore Code: | 19 | Input Style: | Flexible Coupling Input |
| Reducer: | Worm - Right Angle | Output Shaft Direction: | 1 |
| Gear Type: | Worm | Motor Frame Size: | 140TC |
| Model Code: | 23YFC | Housing Material: | Cast Iron |
| Output Shaft: | Hollow Bore | Input HP @ 1750 RPM: | 0.455 |
| Output Key: | 1/4 X 2.50 | Output RPM: | 21.9 |
| Series: | OE Series- Worm Gear Reducer | Input Diameter (in): | 0.75 in |
| Output Diameter (in): | 1.188 in | Product Line: | OE Series- Worm Gear Reducer |
| Input Keyway: | 3/16 X 1.75 in | Series Code: | OE |
| No. of Gear Reductions: | Single | Output Shaft Assembly Code: | 1 |
| Product Type: | Right Angle | Service Factor: | 1 |
| Ratio Range: | 80:1 | Ratio: | 80:1 |
| Assembly: | YFC-1 | Shaft Seal Material: | Viton |
| Center Distance (in): | 2.375 | Input RPM: | 1,750 |
| Overhung Load Rating (Output Shaft(lb)): | 871 lb | Output Torque Rating (in-lb): | 830 in/lbs |

